Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 143TC 1.875
Part #:0250-76023
Catalog #:SSHERA55PS 10.77 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | PS | Reduction: | Double |
| Input Style: | C-Face Coupled | Output RPM: | 162.5 |
| Ratio: | 10.77:1 | Input HP: | 12.89 |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 0.876 in |
| Motor Frame Size: | 140TC | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Style: | PS | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 12.89 | Output Diameter (in): | 1.875 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |

