Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 143TC 1.875
Part #:0250-76025
Catalog #:SSHERA55PS 21.15 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | HERA |
| Input Diameter (in): | 0.876 in | Mounting Type: | PS |
| Reduction: | Double | Input Style: | C-Face Coupled |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP: | 6.56 |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.875 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 6.56 | Ratio: | 21.15:1 |
| Style: | PS | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Output RPM: | 82.7 |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |

