Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 143TC 1.875
Part #:0250-76026
Catalog #:SSHERA55PS 25 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25.00:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Reduction: | Double |
| Style: | PS | Input HP: | 5.6 |
| Length Through Bore (in): | 8 in | Motor Frame Size: | 140TC |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Input Style: | C-Face Coupled | Product Line: | HERA |
| Output RPM: | 70 | Input Diameter (in): | 0.876 in |
| Mounting Type: | PS | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 5.6 | Series Code: | HERA55 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 25:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

