Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 143TC 1.938
Part #:0250-76031
Catalog #:SSHERA55PS 7.94 143TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Style: | PS |
| Motor Frame Size: | 140TC | Product Line: | HERA |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Input Diameter (in): | 0.876 in | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Coupled | Service Factor: | 1 |
| Output RPM: | 220.4 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Input HP: | 13 | Ratio: | 7.94:1 |
| Input HP @ 1750 RPM: | 13 | Length Through Bore (in): | 8 in |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961807243 | Weight: | 97.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

