Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 143TC 1.938
Part #:0250-76036
Catalog #:SSHERA55PS 30.14 143TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | PS |
| Input Diameter (in): | 0.876 in | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Mounting Type: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 4.61 |
| Ratio: | 30.14:1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.938 in | Length Through Bore (in): | 8 in |
| Reduction: | Double | Product Line: | HERA |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Output RPM: | 58.1 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 4.61 |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 30:1 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961807298 | Weight: | 97.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

