Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 143TC 1.938
Part #:0250-76038
Catalog #:SSHERA55PS 53.03 143TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Mounting Type: | PS | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.62 | Input HP: | 2.62 |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 140TC | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Reduction: | Double |
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Coupled |
| Input Diameter (in): | 0.876 in | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 53.03:1 | Style: | PS |
| Output RPM: | 33 | Service Factor: | 1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 50:1 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961807311 | Weight: | 97.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

