Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 143TC 1.938
Part #:0250-76039
Catalog #:SSHERA55PS 58.92 143TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.876 in |
| Housing Width (in): | 8 in | Input HP: | 2.36 |
| Ratio: | 58.92:1 | Style: | PS |
| Service Factor: | 1 | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.36 |
| Output Diameter (in): | 1.938 in | Mounting Type: | PS |
| Output RPM: | 29.7 | Product Line: | HERA |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 60:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961807328 | Weight: | 97.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

