Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 143TC 2
Part #:0250-76043
Catalog #:SSHERA55PS 21.15 143TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 82.7 | Reduction: | Double |
| Input Style: | C-Face Coupled | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Mounting Type: | PS |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Input Diameter (in): | 0.876 in | Certifications: | IP69K, USDA Accepted Equipment |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.000 in |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Style: | PS | Service Factor: | 1 |
| Input HP: | 6.56 | Ratio: | 21.15:1 |
| Input HP @ 1750 RPM: | 6.56 | Product Type: | RIGHT ANGLE |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 4500 in/lbs |

