Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 143TC 2
Part #:0250-76044
Catalog #:SSHERA55PS 25 143TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Motor Frame Size: | 140TC |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 2.000 in |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Input HP: | 5.6 | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.6 |
| Input Style: | C-Face Coupled | Mounting Type: | PS |
| Style: | PS | Output RPM: | 70 |
| Product Line: | HERA | Ratio: | 25.00:1 |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

