Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 143TC 2.188
Part #:0250-76050
Catalog #:SSHERA55PS 10.77 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Input Style: | C-Face Coupled | Input Diameter (in): | 0.876 in |
| Motor Frame Size: | 140TC | Mounting Type: | PS |
| Input HP @ 1750 RPM: | 12.89 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Reduction: | Double | Housing Width (in): | 8 in |
| Style: | PS | Input HP: | 12.89 |
| Ratio: | 10.77:1 | Output RPM: | 162.5 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 10:1 |

