Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 143TC 2.188
Part #:0250-76051
Catalog #:SSHERA55PS 15.05 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Service Factor: | 1 |
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Mounting Type: | PS |
| Ratio: | 15.05:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Output Diameter (in): | 2.188 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Motor Frame Size: | 140TC | Input HP: | 9.22 |
| Input Diameter (in): | 0.876 in | Input HP @ 1750 RPM: | 9.22 |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Style: | PS | Output RPM: | 116.3 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

