Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 143TC 2.188
Part #:0250-76052
Catalog #:SSHERA55PS 21.15 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | PS | Housing Width (in): | 8 in |
| Ratio: | 21.15:1 | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 6.56 | Input Diameter (in): | 0.876 in |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Input HP: | 6.56 | Style: | PS |
| Input Style: | C-Face Coupled | Product Line: | HERA |
| Motor Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Output Diameter (in): | 2.188 in |
| Output RPM: | 82.7 | Housing Height (in): | 9.61 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 20:1 |

