Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 143TC 2.188
Part #:0250-76053
Catalog #:SSHERA55PS 25 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25.00:1 | Reduction: | Double |
| Input HP: | 5.6 | Input HP @ 1750 RPM: | 5.6 |
| Product Type: | RIGHT ANGLE | Mounting Type: | PS |
| Motor Frame Size: | 140TC | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Input Style: | C-Face Coupled | Output Diameter (in): | 2.188 in |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Output RPM: | 70 | Housing Width (in): | 8 in |
| Input Diameter (in): | 0.876 in | Style: | PS |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 25:1 |

