Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 143TC 2.188
Part #:0250-76054
Catalog #:SSHERA55PS 30.14 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Mounting Type: | PS | Housing Width (in): | 8 in |
| Ratio: | 30.14:1 | Series Code: | HERA55 |
| Input Diameter (in): | 0.876 in | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Coupled | Output Diameter (in): | 2.188 in |
| Product Line: | HERA | Input HP: | 4.61 |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Style: | PS | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.61 |
| Output RPM: | 58.1 | Housing Height (in): | 9.61 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |

