Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 143TC 2.188
Part #:0250-76056
Catalog #:SSHERA55PS 53.03 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Input HP: | 2.62 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Motor Frame Size: | 140TC | Input Style: | C-Face Coupled |
| Ratio: | 53.03:1 | Reduction: | Double |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 2.62 |
| Input Diameter (in): | 0.876 in | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | PS |
| Output RPM: | 33 | Mounting Type: | PS |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |

