Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 143TC 2.188
Part #:0250-76057
Catalog #:SSHERA55PS 58.92 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Length Through Bore (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 58.92:1 | Output RPM: | 29.7 |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Style: | PS |
| Housing Width (in): | 8 in | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 2.36 |
| Input HP: | 2.36 | Product Line: | HERA |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Mounting Type: | PS | Input Style: | C-Face Coupled |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |

