Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 182TC 1.188
Part #:0250-76058
Catalog #:SSHERA55PS 7.94 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Service Factor: | 1 |
| Mounting Type: | PS | Housing Height (in): | 9.61 in |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 13 | Input HP: | 13 |
| Series Code: | HERA55 | Product Line: | HERA |
| Output Diameter (in): | 1.188 in | Housing Width (in): | 8 in |
| Input Diameter (in): | 1.126 in | Input Style: | C-Face Coupled |
| Ratio: | 7.94:1 | Housing Length (in): | 10.52 in |
| Output RPM: | 220.4 | Motor Frame Size: | 180TC |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 3346 in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

