Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 182TC 1.188
Part #:0250-76060
Catalog #:SSHERA55PS 15.05 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Input HP: | 9.22 |
| Reduction: | Double | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Style: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 15.05:1 |
| Output RPM: | 116.3 | Output Diameter (in): | 1.188 in |
| Series Code: | HERA55 | Mounting Type: | PS |
| Motor Frame Size: | 180TC | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Coupled |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |

