Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 182TC 1.188
Part #:0250-76061
Catalog #:SSHERA55PS 21.15 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Ratio: | 21.15:1 |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Output RPM: | 82.7 | Style: | PS |
| Input HP @ 1750 RPM: | 6.56 | Input Diameter (in): | 1.126 in |
| Motor Frame Size: | 180TC | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Coupled |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input HP: | 6.56 | Mounting Type: | PS |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |

