Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 182TC 1.188
Part #:0250-76062
Catalog #:SSHERA55PS 25 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Ratio: | 25.00:1 |
| Mounting Type: | PS | Series Code: | HERA55 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 5.6 |
| Input HP: | 5.6 | Input Style: | C-Face Coupled |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Product Line: | HERA | Input Diameter (in): | 1.126 in |
| Output RPM: | 70 | Style: | PS |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 25:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |

