Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 182TC 1.188
Part #:0250-76064
Catalog #:SSHERA55PS 43.97 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.97:1 | Input HP @ 1750 RPM: | 3.16 |
| Input Style: | C-Face Coupled | Housing Height (in): | 9.61 in |
| Reduction: | Double | Input HP: | 3.16 |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Output RPM: | 39.8 | Mounting Type: | PS |
| Motor Frame Size: | 180TC | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.126 in |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Nominal Ratio: | 40:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

