Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 182TC 1.188
Part #:0250-76066
Catalog #:SSHERA55PS 58.92 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Reduction: | Double | Series Code: | HERA55 |
| Input Diameter (in): | 1.126 in | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.36 | Output Diameter (in): | 1.188 in |
| Mounting Type: | PS | Input Style: | C-Face Coupled |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Output RPM: | 29.7 | Style: | PS |
| Ratio: | 58.92:1 | Input HP: | 2.36 |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

