Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 182TC 1.25
Part #:0250-76069
Catalog #:SSHERA55PS 15.05 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Mounting Type: | PS |
| Product Line: | HERA | Style: | PS |
| Output RPM: | 116.3 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 1.126 in | Series Code: | HERA55 |
| Motor Frame Size: | 180TC | Housing Length (in): | 10.52 in |
| Input HP: | 9.22 | Input HP @ 1750 RPM: | 9.22 |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

