Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 182TC 1.25
Part #:0250-76070
Catalog #:SSHERA55PS 21.15 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 82.7 | Product Line: | HERA |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 6.56 | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Output Diameter (in): | 1.250 in |
| Style: | PS | Series Code: | HERA55 |
| Ratio: | 21.15:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 6.56 | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Reduction: | Double |
| Input Style: | C-Face Coupled | Input Diameter (in): | 1.126 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |

