Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 182TC 1.25
Part #:0250-76071
Catalog #:SSHERA55PS 25 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 180TC | Housing Length (in): | 10.52 in |
| Style: | PS | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Product Line: | HERA |
| Output RPM: | 70 | Reduction: | Double |
| Input HP: | 5.6 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.126 in | Housing Width (in): | 8 in |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.250 in |
| Ratio: | 25.00:1 | Mounting Type: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 5.6 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 25:1 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |

