Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 182TC 1.25
Part #:0250-76073
Catalog #:SSHERA55PS 43.97 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Line: | HERA |
| Series Code: | HERA55 | Style: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 1.250 in |
| Housing Width (in): | 8 in | Mounting Type: | PS |
| Reduction: | Double | Input HP: | 3.16 |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Output RPM: | 39.8 |
| Input HP @ 1750 RPM: | 3.16 | Length Through Bore (in): | 8 in |
| Ratio: | 43.97:1 | Housing Height (in): | 9.61 in |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |

