Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 182TC 1.25
Part #:0250-76075
Catalog #:SSHERA55PS 58.92 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Service Factor: | 1 | Output RPM: | 29.7 |
| Input HP @ 1750 RPM: | 2.36 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 1.126 in | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Input HP: | 2.36 |
| Motor Frame Size: | 180TC | Style: | PS |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Ratio: | 58.92:1 |
| Reduction: | Double | Output Diameter (in): | 1.250 in |
| Nominal Ratio: | 60:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |

