Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 182TC 1.375
Part #:0250-76078
Catalog #:SSHERA55PS 15.05 182TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Ratio: | 15.05:1 | Housing Width (in): | 8 in |
| Input HP: | 9.22 | Mounting Type: | PS |
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Length Through Bore (in): | 8 in | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Style: | PS |
| Product Line: | HERA | Output RPM: | 116.3 |
| Reduction: | Double | Output Diameter (in): | 1.375 in |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 9.22 | Input Diameter (in): | 1.126 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961807359 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

