Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 182TC 1.375
Part #:0250-76079
Catalog #:SSHERA55PS 21.15 182TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 6.56 |
| Ratio: | 21.15:1 | Input HP: | 6.56 |
| Motor Frame Size: | 180TC | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Coupled |
| Output Diameter (in): | 1.375 in | Series Code: | HERA55 |
| Style: | PS | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Input Diameter (in): | 1.126 in | Reduction: | Double |
| Product Line: | HERA | Output RPM: | 82.7 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662961807366 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

