Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25.00 182TC 1.375
Part #:0250-76080
Catalog #:SSHERA55PS 25.00 182TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Output RPM: | 70 |
| Input Style: | C-Face Coupled | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 1.126 in | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Product Line: | HERA | Ratio: | 25.00:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.6 |
| Housing Length (in): | 10.52 in | Output Diameter (in): | 1.375 in |
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 180TC | Input HP: | 5.6 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 25:1 |
General Specifications
| UPC: | 662961807373 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

