Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 182TC 1.375
Part #:0250-76082
Catalog #:SSHERA55PS 43.97 182TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.375 in | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Output RPM: | 39.8 |
| Style: | PS | Ratio: | 43.97:1 |
| Input HP @ 1750 RPM: | 3.16 | Input HP: | 3.16 |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Motor Frame Size: | 180TC | Housing Width (in): | 8 in |
| Input Diameter (in): | 1.126 in | Product Line: | HERA |
| Mounting Type: | PS | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Input Style: | C-Face Coupled |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961807397 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

