Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 182TC 1.375
Part #:0250-76084
Catalog #:SSHERA55PS 58.92 182TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output RPM: | 29.7 |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Input HP: | 2.36 | Ratio: | 58.92:1 |
| Product Line: | HERA | Output Diameter (in): | 1.375 in |
| Input Diameter (in): | 1.126 in | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Reduction: | Double |
| Motor Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 2.36 |
| Housing Height (in): | 9.61 in | Style: | PS |
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 60:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961807410 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

