Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 182TC 1.438
Part #:0250-76088
Catalog #:SSHERA55PS 21.15 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Input HP: | 6.56 |
| Motor Frame Size: | 180TC | Mounting Type: | PS |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Output RPM: | 82.7 | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 1.126 in | Product Line: | HERA |
| Series Code: | HERA55 | Reduction: | Double |
| Input Style: | C-Face Coupled | Style: | PS |
| Ratio: | 21.15:1 | Input HP @ 1750 RPM: | 6.56 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 20:1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961807458 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

