Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25.00 182TC 1.438
Part #:0250-76089
Catalog #:SSHERA55PS 25.00 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Style: | PS |
| Output Diameter (in): | 1.438 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 5.6 | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Input HP: | 5.6 | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 180TC | Ratio: | 25.00:1 |
| Input Style: | C-Face Coupled | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Housing Width (in): | 8 in | Output RPM: | 70 |
| Input Diameter (in): | 1.126 in | Length Through Bore (in): | 8 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 25:1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961807465 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

