Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 182TC 1.438
Part #:0250-76090
Catalog #:SSHERA55PS 30.14 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 4.61 | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.438 in | Product Line: | HERA |
| Mounting Type: | PS | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Style: | PS | Input HP: | 4.61 |
| Input Style: | C-Face Coupled | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Reduction: | Double |
| Ratio: | 30.14:1 | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 1.126 in | Output RPM: | 58.1 |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961807472 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

