Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 182TC 1.438
Part #:0250-76092
Catalog #:SSHERA55PS 53.03 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Mounting Type: | PS | Output RPM: | 33 |
| Style: | PS | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Coupled |
| Input HP: | 2.62 | Input Diameter (in): | 1.126 in |
| Ratio: | 53.03:1 | Motor Frame Size: | 180TC |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 1.438 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 2.62 | Housing Width (in): | 8 in |
| Product Line: | HERA | Series Code: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 50:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961807496 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

