Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 182TC 1.500
Part #:0250-76094
Catalog #:SSHERA55PS 7.94 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Output RPM: | 220.4 |
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 13 | Input Diameter (in): | 1.126 in |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Housing Width (in): | 8 in | Input HP: | 13 |
| Style: | PS | Ratio: | 7.94:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3346 in/lbs | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961807519 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

