Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 182TC 1.500
Part #:0250-76095
Catalog #:SSHERA55PS 10.77 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Mounting Type: | PS |
| Series Code: | HERA55 | Product Line: | HERA |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Input Style: | C-Face Coupled | Input Diameter (in): | 1.126 in |
| Reduction: | Double | Style: | PS |
| Housing Length (in): | 10.52 in | Input HP: | 12.89 |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.500 in |
| Output RPM: | 162.5 | Ratio: | 10.77:1 |
| Input HP @ 1750 RPM: | 12.89 | Length Through Bore (in): | 8 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961807526 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

