Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 182TC 1.500
Part #:0250-76097
Catalog #:SSHERA55PS 21.15 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Style: | PS | Motor Frame Size: | 180TC |
| Ratio: | 21.15:1 | Product Line: | HERA |
| Input HP: | 6.56 | Housing Height (in): | 9.61 in |
| Reduction: | Double | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Output RPM: | 82.7 |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Coupled |
| Input Diameter (in): | 1.126 in | Series Code: | HERA55 |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662961807540 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

