Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 182TC 1.500
Part #:0250-76099
Catalog #:SSHERA55PS 30.14 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | HERA |
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Input HP: | 4.61 | Output RPM: | 58.1 |
| Housing Length (in): | 10.52 in | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Ratio: | 30.14:1 |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Coupled |
| Output Diameter (in): | 1.500 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 4.61 | Style: | PS |
| Reduction: | Double | Input Diameter (in): | 1.126 in |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Nominal Ratio: | 30:1 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961807564 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

