Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 182TC 1.500
Part #:0250-76100
Catalog #:SSHERA55PS 43.97 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | PS | Product Line: | HERA |
| Housing Width (in): | 8 in | Input Style: | C-Face Coupled |
| Reduction: | Double | Motor Frame Size: | 180TC |
| Housing Height (in): | 9.61 in | Ratio: | 43.97:1 |
| Output Diameter (in): | 1.500 in | Series Code: | HERA55 |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 39.8 | Input HP @ 1750 RPM: | 3.16 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Style: | PS | Input HP: | 3.16 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961807571 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

