Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 182TC 1.625
Part #:0250-76103
Catalog #:SSHERA55PS 7.94 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Motor Frame Size: | 180TC |
| Housing Height (in): | 9.61 in | Output RPM: | 220.4 |
| Mounting Type: | PS | Input Style: | C-Face Coupled |
| Input Diameter (in): | 1.126 in | Housing Width (in): | 8 in |
| Reduction: | Double | Series Code: | HERA55 |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 1.625 in | Input HP: | 13 |
| Input HP @ 1750 RPM: | 13 | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Ratio: | 7.94:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 3346 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

