Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 182TC 1.625
Part #:0250-76106
Catalog #:SSHERA55PS 21.15 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Ratio: | 21.15:1 |
| Service Factor: | 1 | Input HP: | 6.56 |
| Motor Frame Size: | 180TC | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Mounting Type: | PS |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 1.625 in | Reduction: | Double |
| Housing Height (in): | 9.61 in | Output RPM: | 82.7 |
| Style: | PS | Input HP @ 1750 RPM: | 6.56 |
| Input Diameter (in): | 1.126 in | Housing Length (in): | 10.52 in |
| Input Style: | C-Face Coupled | Housing Width (in): | 8 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |

