Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 182TC 1.625
Part #:0250-76107
Catalog #:SSHERA55PS 25 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Input Diameter (in): | 1.126 in |
| Length Through Bore (in): | 8 in | Mounting Type: | PS |
| Output Diameter (in): | 1.625 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Reduction: | Double |
| Housing Length (in): | 10.52 in | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 180TC |
| Ratio: | 25.00:1 | Output RPM: | 70 |
| Input HP: | 5.6 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 5.6 | Input Style: | C-Face Coupled |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 25:1 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

