Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 182TC 1.625
Part #:0250-76111
Catalog #:SSHERA55PS 58.92 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | PS |
| Reduction: | Double | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.36 | Mounting Type: | PS |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Input Diameter (in): | 1.126 in | Output RPM: | 29.7 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Output Diameter (in): | 1.625 in | Ratio: | 58.92:1 |
| Housing Width (in): | 8 in | Input HP: | 2.36 |
| Input Style: | C-Face Coupled | Motor Frame Size: | 180TC |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |

