Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 182TC 1.688
Part #:0250-76116
Catalog #:SSHERA55PS 25 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Ratio: | 25.00:1 |
| Product Line: | HERA | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.688 in | Mounting Type: | PS |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Diameter (in): | 1.126 in |
| Reduction: | Double | Series Code: | HERA55 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 5.6 |
| Input HP: | 5.6 | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Style: | PS |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 25:1 | Output Torque Rating (in-lb): | 4500 in/lbs |

