Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 182TC 1.688
Part #:0250-76117
Catalog #:SSHERA55PS 30.14 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30.14:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 4.61 |
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.688 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Style: | PS | Input Diameter (in): | 1.126 in |
| Output RPM: | 58.1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Input HP: | 4.61 | Motor Frame Size: | 180TC |
| Mounting Type: | PS | Product Line: | HERA |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

