Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 182TC 1.688
Part #:0250-76118
Catalog #:SSHERA55PS 43.97 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.16 |
| Input Diameter (in): | 1.126 in | Input HP: | 3.16 |
| Ratio: | 43.97:1 | Output RPM: | 39.8 |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 180TC | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Coupled | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Mounting Type: | PS |
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Style: | PS | Housing Height (in): | 9.61 in |
| Reduction: | Double | Output Diameter (in): | 1.688 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Nominal Ratio: | 40:1 |

