Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 182TC 1.75
Part #:0250-76125
Catalog #:SSHERA55PS 25 182TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Style: | PS |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 1.750 in |
| Product Line: | HERA | Reduction: | Double |
| Length Through Bore (in): | 8 in | Ratio: | 25.00:1 |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 5.6 |
| Mounting Type: | PS | Output RPM: | 70 |
| Input HP: | 5.6 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Nominal Ratio: | 25:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |

