Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 182TC 1.75
Part #:0250-76126
Catalog #:SSHERA55PS 30.14 182TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 4.61 |
| Output RPM: | 58.1 | Style: | PS |
| Output Diameter (in): | 1.750 in | Series Code: | HERA55 |
| Input Style: | C-Face Coupled | Input Diameter (in): | 1.126 in |
| Length Through Bore (in): | 8 in | Motor Frame Size: | 180TC |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Mounting Type: | PS | Ratio: | 30.14:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Length (in): | 10.52 in | Input HP: | 4.61 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |

